Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Gühring
Description
4639 - DIN 371 TAP
Bill of material
4639 16.000
J21
Item ID
J23
Item Description
GEWINDEBOHRER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
A1
Thread Form Type
M
A21
Thread Diameter Metric
mm
A3
Thread Pitch
mm
A5
Thread Tolerance Class
7GX
A8
Wrench Size
mm
B1
Thread Length
mm
B2
Usable Length
mm
B3
Overall Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
kg
F1
Cutting Direction
R
G3
Chamfer Form
B
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
NANO-A
BLD
Tool Style Code
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    EMUGE-FRANKEN
    Rekord 1B-VA-NT
    Gühring
    2465 - DIN 371 TAP
    Gühring
    2086 - DIN371 TIN TAP
    Gühring
    2916 - DIN371 "FIRE" TAP
    Gühring
    1014 - JISB4430 TAP
    Gühring
    2869 - DIN 371 TAP
    Gühring
    361 - DIN 371 TIN TAP
    Gühring
    1980 - DIN 371~ TAP
    Gühring
    2903 - DIN371 TICN TAP
    Gühring
    1060 - DIN 371~ C GEWINDEBOHRER
    Gühring
    5590 - DIN371 SL S GEWINDEBOHRER
    Gühring
    875 - DIN 371 TAP
Previews
3D
Dimension
2D
Download CAD models