Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Gühring
Description
3746 - WN GEWINDEFR. TM SP
Bill of material
3746 9.728
J21
Item ID
J23
Item Description
GEWINDEFR, TM SP
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
WN
J8
Treatment
FSC
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
mm
B71
Function Length
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
NSM
Standard of Characteristics
DIN4000-82
F1
Cutting Direction
R
F21
Effective Cutting Edge Count, Peripherally
H11
Cutting Tool Material
HC-K/P
H21
Coolant Entrance Style Code
1
H22
Coolant Exit Style Code
1
H5
Coating
TICN
E2
Axial Rake Angle
27 Grad
F3
Helix Direction
R
F4
Helix Angle
27 Grad
H4
Tool Execution
H
D7
Weight
kg
J7
Data Chip
0
BLD
Tool Style Code
10
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    3081 - WN USA SC RATIO END MILL
    Gühring
    3015 - WN SC END MILL
    Gühring
    3111 - DIN6527L SC END MILL
    Gühring
    3162 - WN USA SC END MILL
    Gühring
    3716 - WN SC END MILL
    Gühring
    3030 - WN "FIRE" SC END MILL
    Gühring
    3311 - WN SC END MILL
    Gühring
    3160 - WN USA "FIRE" SC END MILL
    Gühring
    3078 - WN USA VHM FIRE-RATIOFRAESE
    Gühring
    3563 - DIN6527L "FIRE" SC END MILL
    Gühring
    3750 - WN GEWINDEFR. TM SP
    Gühring
    3106 - DIN6527L SC END MILL
    Gühring
    3190 - WN USA "FIRE" SC END MILL
    Gühring
    4163 - WN GEWINDEFR. TMU SP
Previews
3D
Dimension
2D
Download CAD models