Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
3770 - WN GEWINDEFR. TMU SP
Bill of material
3770 21.900
J21
Item ID
3770 21.900
J23
Item Description
GEWINDEFR, TMU SP
J22
Item Name
VHM TIALN GFR 21,900 TMU NPT -14
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
WN
J8
Treatment
FSC
B2
Cuttingedge Length, max.
19.050 mm
B3
Protruding Length
42 mm
B5
Overall Length
90 mm
B71
Function Length
90 mm
C4
Shank Length
70.200 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
160
C3
Connection Diameter, Machine Side
16 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
NSM
Standard of Characteristics
DIN4000-82
F1
Cutting Direction
R
F21
Effective Cutting Edge Count, Peripherally
5
H11
Cutting Tool Material
HC-K/P
H21
Coolant Entrance Style Code
1
H22
Coolant Exit Style Code
1
H5
Coating
TIALN
E2
Axial Rake Angle
15 Grad
F3
Helix Direction
R
F4
Helix Angle
15 Grad
H4
Tool Execution
H
D7
Weight
0.240 kg
J7
Data Chip
0
BLD
Tool Style Code
10
J6
Connection Code, Machine Side
ZYL01600115
J61
Connection Code, Machine Side ISO 13399
ZYL01G1600h$06
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models