Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Gühring
Description
961 - DIN 5156 TAP
Bill of material
961 20.955
J21
Item ID
J23
Item Description
GEWINDEBOHRER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
DIN 5156
A1
Thread Form Type
G
A22
Thread Diameter Inch
Inch
A24
Thread Diameter Fractional
A3
Thread Pitch
mm
A4
Threads per Inch
A8
Wrench Size
mm
B1
Thread Length
mm
B2
Usable Length
mm
B3
Overall Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
kg
F1
Cutting Direction
R
G3
Chamfer Form
C
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
NITRIERT
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    5510 - DIN 6537K NANOFIRE RATIO DRILL
    Gühring
    5511 - DIN 6537L NANOFIRE RATIO DRILL
    Gühring
    6512 - WN DEEP HOLE DRILL
    Gühring
    5512 - WN NANOFIRE RATIO DRILL
    Gühring
    932 - DIN 374 TIN TAP
Previews
3D
Dimension
2D
Download CAD models