Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 23281. - Stops
Bill of material
23281.0024 Stop
BESTNR
Ref. No.
23281.0024
D1
Thread
M 20
D2
26 mm
D3
38 mm
L1
85 mm
L2
60 mm
L3
20 mm
S
65 mm
E
70 mm
G
Weight
1660 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models