Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Halder
Description
EH 23310. - Down-Thrust Clamps, swivelling, size 25, with eccentric quick clamp, adjustable
Bill of material
23310.0026 Down-Thrust Clamps
BESTNR
Ref. No.
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
D1
25 mm
B1
26 mm
B2
10 mm
D2
M8
D3
M8
H1
mm
H2
mm
H3
10 mm
H4
35 mm
H5
20.5 mm
L1
48 mm
L2
35 mm
L3
28 mm
L4
82 mm
SK
Clamping force
2 kN
G
Weight
340 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models