Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Horizontal Toggle Clamps with horizontal base
Bill of material
23330.1003 Horizontal Toggle Clamp
BESTNR
Ref. No.
NG
Nominal size
AS
Clamping screw
mm
D1
mm
D2
mm
B1
mm
B2
mm
B3
mm
B4
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5MIN
H5 min.
mm
H5MAX
H5 max.
mm
L1
mm
L2
mm
L3
mm
L4
mm
VB
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
L5
mm
L6
mm
L7
mm
L8
mm
F1
Holding force
kN
F2
Holding force
kN
ALPHA
Angle Alpha
90 °
WB
Angle range
°
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models