Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 23340. - Centering Clamping Mandrels, with lateral handling
Bill of material
23340.0125 Centering Clamping Mandrels
BESTNR
Ref. No.
23340.0125
D1
28.7 mm
D2
min.
17.8 mm
D3
H8
50 mm
D4
Thread
M4
D5
39.4 mm
H1
41 mm
H2
22 mm
H3
17.5 mm
SW
6 mm
SPANN
Clamping force
20 kN
AM
Tightening torque max.
66 Nm
G
Weight
380 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models