Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Halder
Description
EH 1513. - Clamping Bars
Bill of material
1513.600 Clamping Bar
BESTNR
Ref. No.
L1
mm
B1
40 mm
H
40 mm
N
N1
14.3 mm
N2
24 mm
T1
10 mm
T2
20 mm
Y
12
G
Weight
g
SYSTEM
System
L12
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models