Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 1648. - V-Blocks
Bill of material
1648.100 V-Block
BESTNR
Ref. No.
1648.100
L1
98 mm
H1
35 mm
H2
152 mm
D1
16 mm
D2
Thread
M 16
D3
100 mm
DMIN
18 mm
DMAX
190 mm
G
Weight
1440 g
SYSTEM
System
L16
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models