Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M/F DSUB FILTER ADAPTER 9PIN 3900PF
Bill of material
HARTING 09641007240
MANUID
Product number of the Manufacturer
09641007240
PREVIEW
Preview
DESCSHORT
Short Description
Filter adapter, Rated current: ‌6.5 A, Size: D-Sub 1, Thermoplastic resin (PCT), Black, C-filter, 3900 pF ±20% @ ≤100 V, Contacts: 9, Copper alloy
DESCLONG
Long Description
Filter adapter, Rated current: ‌6.5 A, Size: D-Sub 1, Thermoplastic resin (PCT), Black, C-filter, 3900 pF ±20% @ ≤100 V, Contacts: 9, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
M/F DSUB FILTER ADAPTER 9PIN 3900PF
SUPPLIERALTNO
Alternative product number
09 64 100 7240
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
91
AAO742
Brand
D-Sub
AAT080
Pole number
9
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models