Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI cord 4xAWG 22/7,PVC outd., IP67, 10m
Bill of material
HARTING 09457150073
MANUID
Product number of the Manufacturer
09457150073
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 10 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 10 m
MANUTYPEDESC
Manufacturer Type Description
RJI cord 4xAWG 22/7,PVC outd., IP67, 10m
SUPPLIERALTNO
Alternative product number
09 45 715 0073
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
69
AAO057
Product type
RJI cord 4xAWG 22/7,PVC outd., IP67, 10m
AAO742
Brand
RJ45
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    RJI Kabel 4xAWG22/7, stra.Han PP M; 10m
    HARTING
    RJI 8AWG26/7, CAT6, PVC, IP20+Han3A,1.5m
    HARTING
    Han3A plastic bk Hybrid Cat.6 8+4p 5.0m
Previews
Download CAD models
No generation actions are associated with this part