Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Kabel AWG 22/7,1xIP20;0,5m;flex.;Ove
Bill of material
HARTING 09457710121
MANUID
Product number of the Manufacturer
09457710121
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Straight, Cable length: 0.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Straight, Cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
RJI Kabel AWG 22/7,1xIP20;0,5m;flex.;Ove
SUPPLIERALTNO
Alternative product number
09 45 771 0121
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAO057
Product type
RJI Kabel AWG 22/7,1xIP20;0,5m;flex.;Ove
AAO742
Brand
HARTING RJ Industrial®
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models