Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
T1 SPE Cable SF/TP 1x2xAWG22/7 PUR 100m
Bill of material
HARTING 09456002012
MANUID
Product number of the Manufacturer
09456002012
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Flame retardant, Oil and UV resistant, Halogen-free, 1x 2x AWG 22/7, PUR (polyurethane), Cable length: 100 m
DESCLONG
Long Description
Copper cable, (round), Flame retardant, Oil and UV resistant, Halogen-free, 1x 2x AWG 22/7, PUR (polyurethane), Cable length: 100 m
MANUTYPEDESC
Manufacturer Type Description
T1 SPE Cable SF/TP 1x2xAWG22/7 PUR 100m
SUPPLIERALTNO
Alternative product number
09 45 600 2012
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAO057
Product type
T1 SPE Cable SF/TP 1x2xAWG22/7 PUR 100m
AAP775
Number of wires
2
AAQ328
AWG-number
1x 2x AWG 22/7
AAU734
Manufacturer product description
Copper cable, (round), Flame retardant, Oil and UV resistant, Halogen-free, 1x 2x AWG 22/7, PUR (polyurethane), Cable length: 100 m
AAW338
Manufacturer product designation
Copper cable, (round), Flame retardant, Oil and UV resistant, Halogen-free, 1x 2x AWG 22/7, PUR (polyurethane), Cable length: 100 m
BAB378
Color of coat
yellow
BAB392
certificate/approval
0
BAE029
Material of the mantle
PUR (polyurethane)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444995
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models