Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
1xRSV M12 D-coded, angled 7.5m
Bill of material
HARTING 21035853457
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21035853457
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 7.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 7.5 m
MANUTYPEDESC
Manufacturer Type Description
1xRSV M12 D-coded, angled 7.5m
SUPPLIERALTNO
Alternative product number
21 03 585 3457
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO057
Product type
1xRSV M12 D-coded, angled 7.5m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part