Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 A-cod 8-pol st/- f/ shld. PUR 20m
Bill of material
HARTING 21347500838200
MANUID
Product number of the Manufacturer
21347500838200
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 20 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 20 m
MANUTYPEDESC
Manufacturer Type Description
M12 A-cod 8-pol st/- f/ shld. PUR 20m
SUPPLIERALTNO
Alternative product number
21 34 750 0838 200
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAB225
Arrangement of the cable lead-in, head 1
M12, A-coding, Female, straight, Shielded
AAB379
Type of plug-in contact, head 1
M12, A-coding, Female (socket), Straight, Shielded
AAB418
Design of the electrical connection (head 1)
M12, A-coding, Female, Straight, Shielded
AAB762
Length of the preassembled line
20 m
AAC076
Coding (head 1)
A-coded
AAD251
Material of the cable mantle
PUR (polyurethane)
AAO057
Product type
M12 A-cod 8-pol st/- f/ shld. PUR 20m
AAT080
Pole number
8
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 20 m
AAW073
Conductor cross section (AWG), max.
8x 0.25 mm²
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 20 m
BAB378
Color of coat
Black
BAB392
certificate/approval
0
BAD993
screened
Yes
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part