Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable as D-cod st/st m/m PUR 50,0m
Bill of material
HARTING 21349292477500
MANUID
Product number of the Manufacturer
21349292477500
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 50 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 50 m
MANUTYPEDESC
Manufacturer Type Description
M12 Cable as D-cod st/st m/m PUR 50,0m
SUPPLIERALTNO
Alternative product number
21 34 929 2477 500
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAO057
Product type
M12 Cable as D-cod st/st m/m PUR 50,0m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    M12 slim angled female A-cod 5-pol
    HARTING
    CABO INJ M12/- 4P M COD-D RETO 2,0m M/M
    HARTING
    circular Connector w. Harax M12 L3 M
    HARTING
    M12-SD-CC-IDC-4P-ACOD-F-STR-SHLD
Previews
Download CAD models
No generation actions are associated with this part