您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
등록
로그인
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
请点击此处打开新的标签页重新加载本页面
If the opened page does not work initially, try reloading the page.
请确保当前浏览器允许Cookies,如仍未解决该问题,推荐使用MS-Windows 8.1, 10 + Internet Explorer 10,11, Edge, > Firefox 57, > Chrome 69
CAD模型
登录
注册
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有目录
几何搜索
草图搜索
变量搜索
认证的目录
按类别
按国家/地区
按照标准
可提供的目录语言:
Deutsch
English
English (United States)
HARTING 21349400477050
HARTING
Circular connectors
Cable side
Cable assemblies M12
Powered by
CAD模型选择
{harting_qs/5/48/222/16434.prj},{NB=21349400477050},{MANUID=21349400477050},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{PREVIEW=../../../_pool_/e9/eb/c821349400405xxx.tif__web.png},{DESCSHORT=Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m},{DESCLONG=Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m},{MANUTYPEDESC=M12 Cable Assembly D-cod an/- m/- 5,0m},{SUPPLIERALTNO=21 34 940 0477 050},{MANUNAME=HARTING},{DELTIME=42},{AAO057=M12 Cable Assembly D-cod an/- m/- 5,0m},{AAO742=Circular connectors},{COO=DE},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=255},{AAO676=21 34 940 0477 050},{AAO677=HARTING Technology Group},{ORDERUNIT=C62},{CONTENTUNIT=C62}
请根据技术参数选择所需产品. 所选参数在表格中被高亮显示. 当点击表格中的图标或数值时选择将被重置.
用于比较添加
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly D-cod an/- m/- 5,0m
Bill of material
HARTING 21349400477050
MANUID
Product number of the Manufacturer
21349400477050
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
MANUTYPEDESC
Manufacturer Type Description
M12 Cable Assembly D-cod an/- m/- 5,0m
SUPPLIERALTNO
Alternative product number
21 34 940 0477 050
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO057
Product type
M12 Cable Assembly D-cod an/- m/- 5,0m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型
点击此处生成CAD模型
生成PDF文件
询价请求