Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 D-cod 4-pol st/an m/m Rail 18m
Bill of material
HARTING 09482280011180
MANUID
Product number of the Manufacturer
09482280011180
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 18 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 18 m
MANUTYPEDESC
Manufacturer Type Description
M12 D-cod 4-pol st/an m/m Rail 18m
SUPPLIERALTNO
Alternative product number
09 48 228 0011 180
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAO057
Product type
M12 D-cod 4-pol st/an m/m Rail 18m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    M12 CABLE A-COD ANGLED FEMALE/
    HARTING
    M12 A-cod 4-pol an/- f/- PUR 15m
    HARTING
    M12 A-coded Cable Assembly 20,0m
    HARTING
    M12 LED C. Assy A-Cod AN/- F/- 3,0m
Previews
Download CAD models
No generation actions are associated with this part