Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Current Sensor HCMR 1000A-S-50-CNA-0
Bill of material
HARTING 20311009103
MANUID
Product number of the Manufacturer
20311009103
DESCSHORT
Short Description
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±2.400 A, KN Turns ratio: 1 : 5000
DESCLONG
Long Description
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±2.400 A, KN Turns ratio: 1 : 5000
MANUTYPEDESC
Manufacturer Type Description
Current Sensor HCMR 1000A-S-50-CNA-0
SUPPLIERALTNO
Alternative product number
20 31 100 9103
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
0
AAC078
Primary rated current In
1000 A
AAC113
Secondary rated current
0.2 A
AAF703
max. input voltage
24 V
AAF704
min. primary voltage range
15 V
AAG535
weight
1298.5 g
AAO057
Product type
Current Sensor HCMR 1000A-S-50-CNA-0
AAP798
Application standards
EN 50155
AAU734
Manufacturer product description
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±2.400 A, KN Turns ratio: 1 : 5000
AAW338
Manufacturer product designation
Current sensor, Railway version, IPM Primary current, measuring range: ‌0 ... ±2.400 A, KN Turns ratio: 1 : 5000
BAB392
certificate/approval
CE
BAB511
measurement accuracy
0.4 %
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90303370
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models