Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
HEFA
Description
CAK - Equal cross-section ultra-thin-walled bearings, deep groove ball bearings
Bill of material
CAK-JU060CP0
CNSORDERNO
SC
Serial code
CAK
TYPE
type
Deep groove ball bearings
MT
material(bearing)
SUJ2
MA
Model analysis
J(Rubber seals on both sides)U(Ultra-wide cross-sectional dimensions B,N)C(Deep groove ball bearings)P(Brass snaplock cage)
BA
Bearing accuracy
GB/T307.1 Level 0
BT
Bearing type
D
d
mm
DD
D
mm
B
12.7 mm
N
9.525 mm
CR
Radial Load Rating Cr (Moving)
KN
COR
Radial Load Rating Cor (Static)
KN
DA
da(min)
mm
DDA
Da(max)
mm
LS
Limit speed
r/min
NL
No-load limit torque
N·m
WEIGHT
weight
kg
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models