Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Heiss
Description
Design 116 - Pivot Pin Attachment
Bill of material
HEISS SZ 100-80/40/60-116.003.NG-P1---(L1=60, L2=35, M=M35x1,5, ZB=keine, SLB=ohne)
TYP
Type designation
BD
Line pressure
100 bar
BF
Design
116
KOLBEN
Piston diameter Ø
mm
D
Rod diameter Ø
mm
KS
Piston-rod end
FA
Function types
BTL
Position sensor
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
M
Thread
B2L2
Thread depth/length
mm
Enter value for B2L2
Thread depth/length
mm
cm
inch
ft
ZB
Accessory Parts
SLB
Hydraulic pivoting pin pedestal
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
B1
Length
mm
LINK
General Technical Data
LINKZ
Accessory Parts
D1
Diameter
mm
D2
Diameter
mm
D8
Diameter D8 f7
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
L10
Length
mm
L15
Length
mm
L16A
Length
mm
A5
Width
mm
G
Thread
ALFA
Length x angle
mm x °
L
mm
L5
Length
mm
H4
Height
mm
L16
Length
mm
B5
Width
mm
H5
Height
mm
H6
Height
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models