Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Heiss
Description
Design 111-1 - Thread Attachment
Bill of material
HEISS SZ 250-50/32/8.1-111-1.003---(L1=50, L2=30, M=M24x2, BA=axialen, ZB=keine)
TYP
Type designation
BD
Line pressure
250 bar
BF
Design
111 - 1
KOLBEN
Piston diameter Ø
mm
D
Rod diameter Ø
mm
KS
Piston-rod end
FA
Function types
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
M
Thread
ZB
Accessory Parts
B2L2
Thread depth/length
mm
Enter value for B2L2
Thread depth/length
mm
cm
inch
ft
BA
Ground connection
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
B1
Length
mm
LINK
Link
General Technical Data
LINKZ
Link
Accessory Parts
D1
Diameter
mm
D2
Diameter
mm
D4
Diameter
mm
D5
Diameter D5 f7
mm
D6
Thread
mm
L003
Length
mm
L004
Length
mm
L005006
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
L5
Length
mm
L8
Length
mm
L9
Length
mm
L10
Length
mm
G
Thread
ALFA
Length x angle
mm x °
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Heiss
    Design 113-1 - Foot Attachment
    Heiss
    Design 111-2 - Thread Attachment
    Heiss
    Design 111 - Thread Attachment
    Heiss
    Design 112 - Flange Attachment
    Heiss
    Design 113-2 - Foot Attachment
    Heiss
    Design AG1 - threaded blind holes on rod side
    AHP Merkle
    HZ 250 / HZN 250 / HMZ 250 / HZH 250 - AHP Standard Cylinder
    Heiss
    Design 115 - Pivot Pin Attachment
    Heiss
    Design 225 - Clevis Attachment
    Heiss
    Design 110 - Basic Attachment
    Heiss
    GKA - Hydraulic Swivel Head
    Heiss
    Design 219 - Pivot Eye Attachment
    Heiss
    GLB-CA - Hydraulic Pivot Bracket
Previews
3D
Dimension
2D
Download CAD models