Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Heiss
Description
Design 117 - Flange Attachment
Bill of material
HEISS SZ 250-50/32/8.1-117.003---(L1=50, L2=30, M=M24x2, ZB=keine)
TYP
Type designation
BD
Line pressure
250 bar
BF
Design
117
KOLBEN
Piston diameter Ø
mm
D
Rod diameter Ø
mm
KS
Piston-rod end
FA
Function types
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
M
Thread
ZB
Accessory Parts
B2L2
Thread depth/length
mm
Enter value for B2L2
Thread depth/length
mm
cm
inch
ft
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
B1
Length
mm
LINK
Link
General Technical Data
LINKZ
Link
Accessory Parts
D1
Diameter
mm
D2
Diameter
mm
D7
Diameter
mm
L003
Length
mm
L004
Length
mm
L005006
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
L5
Length
mm
L11
Length
mm
A1
Width
mm
A
Width
mm
G
Thread
ALFA
Length x angle
mm x °
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Heiss
    Design 125 - Clevis Attachment
    Heiss
    Design 119 - Pivot Eye Attachment
    Heiss
    Design 219 - Pivot Eye Attachment
    Heiss
    GLB-CB - Hydraulic Pivot Bracket
    Heiss
    Design 112 - Flange Attachment
    Heiss
    Design 118 - Pivot Eye Attachment
    Heiss
    Design 218 - Pivot Eye Attachment
    Heiss
    Design 113-2 - Foot Attachment
    Heiss
    Design 113-2 - Foot Attachment
    Heiss
    Design 112 - Flange Attachment
    Heiss
    Design 113-1 - Foot Attachment
    Heiss
    Design ME 5 - Flange Attachment
    Heiss
    Design 112 - Flange Attachment
    Heiss
    Design 111-2 - Thread Attachment
Previews
3D
Dimension
2D
Download CAD models