Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9917.21 - Transition box
Bill of material
9917.21
CNSORDERNO
Art. No.
9917.21
BZ
Designation
Transition box, 400x300x220 mm
LOD
Level of detail
L
Length
400 mm
B
Width
300 mm
T
Depth
220 mm
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
155 005 908
CNSMASSEXACT
Individual net weight
1311.640 g
CNSVOLUMEEXACT
Single volume
24.004 l
CNSEAN
EAN-Code
7611614261775
RM25
Tube entries up to M25
24
RM32
Tube entries up to M32
20
RM40
Tube entries up to M40
20
RM50
Tube entries up to M50
12
RM63
Tube entries up to M63
4
GA
Extensive pull-out apertures
10
PA
Intake for Prefix
6
AN
Number of nails
8
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Transition box Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 400 x 300 x 220mm Of polyethylene, halogen-free, according to 60670-1/GWFI 650°C, SEV certified Conduit entries: 24x M25; 20x M32; 20x M40; 12x M50; 4x M63 Big openings for breakout: 10x Prefix admissions: 6 Number of nails: 8 Article number: 9917.21 / E-No 155 005 908
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models