Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1281-25 - Install. housing, HaloX® 100
Bill of material
1281-25
CNSORDERNO
Order Number
1281-25
BZ
Description
Install. housing, HaloX® 100, Interm. frame, install. height 25 mm
LOD
Level of Details
SYS
HaloX®
HaloX® 100
H
Height
25 mm
FA
For Art. No.
1281-xx/1290-30
ELL
max. installation depth luminaire / loudspeaker
+ 25 mm
ENO
E-Number
920 896 969
CNSMASSEXACT
Individual net weight
38.840 g
CNSVOLUMEEXACT
Single volume
0.726 L
CNSEAN
EAN-Code
4013456546820
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100, extension ring, installation height 25 mm (1281-25) Plastic extension ring to increase luminaire installation depth by 25 mm Multiple extension possible Manufacturer/Type Kaiser HaloX® 100 Art. No.1281-25
PICTURESMALL
1281_25.png
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models