Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9463-02 - Fire protection one-gang box HWD 68
Bill of material
9463-02
CNSORDERNO
Art. No.
9463-02
BZ
Type
Fire protection one-gang box HWD 68
LOD
Level of Details
T
Depth
49 mm
FL
Cut hole Ø
68 mm
FUR
For panel thicknesses up to
40
LF
Cable entries of up to Ø 11.5 mm
6
VERBINDUNGSST
Support connectors for each package
5
ETAZ
ETA approval
ETA-18/0418
CNSMASSEXACT
Individual net weight
35 g
CNSVOLUMEEXACT
Single volume
0.45 l
CNSEAN
EAN-Code
4013456546202
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    5011 - Cav. wall, O-range ECON®, dble.
    HELIA
    5019 - Cavity wall, O-range®, single
    KAISER
    9263-22 - O-range ECON® 63 one-gang box
    KAISER
    1293-15 - KompaX®1 housing for slab ceilings
    AGRO
    9073-78 - Junction box Ø 120 mm
    KAISER
    9268-94 - Cavity wall electronics box ECON® Flex
    KAISER
    1299-67 - HaloX® magnet for HaloX® 180/250
    KAISER
    1158-90 - Cover
    HELIA
    1159-50 - Mini equipment carrier
    KAISER
    9463-02 - Fire protection one-gang box HWD 68
    Spelsberg
    WKE 6 - Duo 5 x 10²
    KAISER
    9068-01 - One-gang box for thin boardings
    HELIA
    247 - Cavity wall, one-gang junction box
    Gühring
    3749 - DIN1880 C-WALZENSTIRNFRAESER
Previews
3D
Dimension
2D
Download CAD models