Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1569-01 - Flush-mounting, one-gang junction box
Bill of material
1569-01
CNSORDERNO
Art. No.
1569-01
BZ
Type
Flush-mounting, one-gang junction box, sound insulation
LOD
Level of Details
T
Depth
60 mm
EBO
Installation opening Ø
60 mm
M25
Tube entries up to M25
6 mm
LF
Cable entries of up to Ø 11.5 mm
6
CNSMASSEXACT
Individual net weight
61.3 g
CNSVOLUMEEXACT
Single volume
0.483 l
CNSEAN
EAN-Code
4013456544505
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    7522 - Q-range ECON® with 2 screw domes
    HELIA
    752 - Q-range ECON® with 2 screw domes
    HELIA
    7651 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    7650 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    7501 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    1564-01 - Fire protection one-gang junction box
    KAISER
    1556-04 - Cavity wall one-gang junction box
    KAISER
    1656-02 - Two-gang junction box
    AGRO
    9459-05 - Fire protection ceiling seal DS 90/74 mm
    HELIA
    1159-70 - Installion housing for external insulation 100 - 160 mm
    AGRO
    9299-77.04 - Quickbox® ECON Pro 2x2
    AGRO
    9821 - On-wall junction box IP 54
    AGRO
    9298-21 - One-gang box for Swiss accessories ECONⓇ
    AGRO
    1159-24 - Universal equipent carrier
Previews
3D
Dimension
2D
Download CAD models