Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
7651 - Flush-mounting, Q-range®, depth 65mm
Bill of material
7651
CNSORDERNO
Art. No.
7651
BZ
Type
Flush-mounting, Q-range®, depth 65mm, for conduit M16-M20, without screws, Combination distance 60/71mm
LOD
Level of Details
L
Length
60 mm
B
Width
60 mm
T
Depth
65 mm
ABSTAND
Fixing screw spacing
60 mm
SCHRAUBDOME
Schraubdome zur Gerätebefestigung
V: 2 x 3, H: 2 x 1
RFH
Rohreinführung Horizontal
2 x M20, 2 x M16/20 mm
RFV
Rohreinführung Vertikal
2 x M16, 4 x M16/20, 4 x M20 mm
RFB
Rohreinführung Boden
2 x M20, 2 x M16, 2 x Ø 10,5 mm
DVF
Durchverdrahtungsfelder
2
CNSMASSEXACT
Individual net weight
32.8 g
CNSVOLUMEEXACT
Single volume
0.549 l
CNSEAN
EAN-Code
5415160002316
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    7500 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    7650 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    7522 - Q-range ECON® with 2 screw domes
    HELIA
    5024 - Cav. wall, O-range ECON®, qudr.
    HELIA
    7501 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    5023 - Cav. wall, O-range ECON®, trpl.
    HELIA
    5012 - Cavity wall, O-range®, double
    HELIA
    261 - Cavity wall, one-gang junction box
Previews
3D
Dimension
2D
Download CAD models