Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9459-02 - Fire prot. conduit sealing system RS 90
Bill of material
9459-02
CNSORDERNO
Art. No.
9459-02
BZ
Type
Fire prot. conduit sealing system RS 90
LOD
Level of Details
INSTH
Installation opening (cavity wall)
35 mm
INSTM
Installation opening (masonry)
32 mm
FUR
for conduits
M16 - M25
MINW
Min. wall thickness
100 mm
ETAZ
ETA approval
applied for
VKFZ
VKF approval
21044
ENO
E-Nummer
121 812 608
CNSMASSEXACT
Individual net weight
16 g
CNSVOLUMEEXACT
Single volume
0.21 l
CNSEAN
EAN-Code
4013456536241
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models