Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
HellermannTyton
Description
For screw fixing
Bill of material
HellermannTyton 113-03010
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
MATERIAL
Material
FARBE
Colour
DURCHMESSER25
Fixing hole Ø FH
mm
BUENDELMAX
Bundle ∅ max.
mm
BUENDELMIN
Bundle ∅ min.
mm
LAENGEL
Length L
mm
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum order quantity
HOEHEH
Height (H)
mm
BREITEW
Width (W)
mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
MINDESTHALT60
Minimum retaining strength
N
DICKE
Thickness
mm
TYPBEFESTIG65
Fixing srew
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models