Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HellermannTyton
Description
For round holes, with disc in the strap
Bill of material
HellermannTyton 150-15498
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
T80RSFT
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
LAENGEL
Length L
190 mm
BREITEW
Width (W)
4.6 mm
BUENDELMIN
Bundle ∅ min.
mm
BUENDELMAX
Bundle ∅ max.
45.0 mm
TELLER
Disc ∅
24.4 mm
DURCHMESSER25
Fixing hole Ø FH
5.7 - 6.3 mm
BLECHDICKEMAX
Panel thickness max.
3.5 mm
BLECHDICKEMIN
Panel thickness min.
1.0 mm
MINDESTHALT60
Minimum retaining strength
355 N
MATERIAL
Material
FARBE
Colour
BETRIEBSTEM46
Operating Temperature
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum order quantity
5000.000
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models