Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HellermannTyton
Description
DOP-Series
Bill of material
HellermannTyton 157-00014
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
Fixing Tie, black
LAENGEL
Length L
mm
BREITEW
Width (W)
4.6 mm
HOEHEH
Height (H)
1.3 mm
BUENDELMAX
Bundle ∅ max.
mm
BUENDELMIN
Bundle ∅ min.
mm
TELLER
Disc ∅
16.0x21.0 mm
DURCHMESSER25
Fixing hole Ø FH
mm
BLECHDICKEMAX
Panel thickness max.
mm
BLECHDICKEMIN
Panel thickness min.
mm
MINDESTHALT60
Minimum retaining strength
N
MATERIAL
Material
FARBE
Colour
BETRIEBSTEM46
Operating Temperature
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum order quantity
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models