Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
FT7
Bill of material
HellermannTyton 150-01700
IDNR
Identification
150-01700
MANUFACTURE19
Manufacturer Type Description
FT220DP7
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
Fixing Tie 220x4,6 black
LAENGEL
Length L
230.0 mm
BREITEW
Width (W)
4.7 mm
BUENDELMAX
Bundle ∅ max.
40.0 mm
BUENDELMIN
Bundle ∅ min.
10.0 mm
TELLER
Disc ∅
16.0 mm
DURCHMESSER25
Fixing hole Ø FH
6.8 - 7.2 mm
BLECHDICKEMAX
Panel thickness max.
5.0 mm
BLECHDICKEMIN
Panel thickness min.
0.8 mm
MINDESTHALT60
Minimum retaining strength
225 N
MATERIAL
Material
Polyamide 6.6, heat and UV stabilised (PA66HSUV)
FARBE
Colour
Black (BK)
BETRIEBSTEM46
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum order quantity
2500.000
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models