Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
FT5
Bill of material
HellermannTyton 150-55610
IDNR
Identification
150-55610
MANUFACTURE19
Manufacturer Type Description
T18RDP5
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
Fixing Tie 100x2,5, black
LAENGEL
Length L
110.0 mm
BREITEW
Width (W)
2.5 mm
BUENDELMAX
Bundle ∅ max.
20.0 mm
BUENDELMIN
Bundle ∅ min.
1.5 mm
TELLER
Disc ∅
13.0 mm
DURCHMESSER25
Fixing hole Ø FH
4.9 - 5.1 mm
BLECHDICKEMAX
Panel thickness max.
4.0 mm
BLECHDICKEMIN
Panel thickness min.
3.0 mm
MINDESTHALT60
Minimum retaining strength
80 N
MATERIAL
Material
Polyamide 6.6 (PA66)
FARBE
Colour
Black (BK)
BETRIEBSTEM46
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum order quantity
12000.000
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models