Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HellermannTyton
Description
Strain relief clips, Klam-Klip
Bill of material
HellermannTyton 234-10200
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
DESCRIPTION14
Short Description
Strain Relief black
MATERIAL
Material
Polyamide 6, Impact Modified (PA6HIR)
FARBE
Colour
Black (BK)
DURCHMESSER25
Fixing hole Ø FH
mm
LAENGEL
Length L
22.0 mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
500.000
HOEHEH
Height H
14.0 mm
BREITEW
Width (W)
8.8 mm
BETRIEBSTEM46
Operating Temperature
-40 °C to +80 °C
NENNMASS
Nominal diameter
mm
HOEHEH2
Height (H2)
3.5 mm
LAENGEL2
Length L2
mm
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models