Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
HellermannTyton
Description
PACC Conduit Clip
Bill of material
HellermannTyton 166-25709
IDNR
Identification
DESCRIPTION14
Short Description
Fixing clip for non-metallic conduits, black
MANUFACTURE19
Manufacturer type description
MATERIAL
Material
Polyamide 6.6 (PA66)
FARBE
Color
Black (BK)
DURCHMESSER25
Fixing hole Ø FH
mm
LAENGE
Length
mm
NO_CU_PER_OU
Package quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
HOEHEH
Height (H)
mm
BREITEW
Width (W)
mm
NENNMASS
Nominal diameter
mm
HOEHEH2
Height (H2)
mm
BREITEW2
Width (W2)
mm
TYPBEFESTIG66
Fixing srew
BETRIEBSTE130
Operating temperature
-50 °C to +135 °C
URL1
Deeplink
A
For thread
B
Length
mm
C
Height
mm
D
Height
mm
E
Width
mm
F
Width
20 mm
G
Length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models