Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-FMC, straight compression fitting
Bill of material
HellermannTyton 166-41004
IDNR
Identification
DESCRIPTION14
Short Description
Straight metallic fitting with fixed external thread
MANUFACTURE19
Manufacturer type description
NENNMASS
Nominal diameter
mm
MATERIAL
Material
nickel-plated brass, Polyamide
FARBE
Color
Metal (ML)
LAENGE
Length
mm
NO_CU_PER_OU
Package quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
HOEHEH
Height (H)
mm
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating temperature
-50 °C to +135 °C
KLEINSTERI134
Internal diameter min.
mm
AUSSENDURC135
External diameter max.
mm
URL1
Deeplink
Deeplink(de)
L
Thread
M
Thread length
mm
N
Length
mm
O
SW main body
mm
P
Minimum bore size
mm
R
SW main body II
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models