Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HepcoMotion
Description
DTSSBSA - Sensor Block Assembly
Bill of material
DTS25SBSA
CNSORDERNO
Order number
PREVIEW
Preview
DESC
Description
Sensor Block Assembly
A
Length
18 mm
B
Length
6 mm
C
Length
25 mm
D
Length
mm
E
Height
35 mm
F
Height
5 mm
G
Diameter
8 mm
H
Height
15 mm
I
Height
7.5 mm
J
Width
21 mm
K
Width
15 mm
L
Height
mm
CNSMASSEXACT
Weight
0.05 kg
INFO
Product link
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models