Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HepcoMotion
Description
SW Series Track Channels - UtiliTrak
Bill of material
UTTS1124
CNSORDERNO
Order number
PREVIEW
Preview
DESC
Description
SW Series Track Channels
SIZE
UtiliTrak Size
MAT
Material
L
L Track Length
mm
Enter value for L
L Track Length
mm
cm
inch
ft
LMAX
L Track Length Maximum
3600 mm
H
mm
J
mm
K
mm
M
mm
N
N Dia x Depth (Counterbore)
mm
O
O (Mounting Hole)
mm
RF
Recommended Fastener
P
80 mm
INFO
Product link
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models