Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Hettich
Description
Locking bars R25 - Locking bars R25
Bill of material
1066942
ARTICLENO
Order Number
R
Raster
32.000 mm
L
Length HE
mm
HE
1HE=2*R
64 mm
L1
L*HE
mm
D
87.000 mm
N
Number of Raster
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models