Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Honsel-Group
Description
OPTO® Stainless Steel A2 / Stainless Steel A2 Dome Head - Multigrip Blind Rivet
Bill of material
Blind Rivet OPTO 10618040120
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Mehrbereichsblindniet OPTO® Edelstahl / Edelstahl Flachkopf
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Stainless Steel A2
MAT2
Material pin
Stainless Steel A2
AU
Execution
Open
KO
Head shape
Dome Head
D
Shaft diameter (d)
mm
DB1
Bore hole diameter from
mm
KB1
Clamping range from
mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
HK
Head height (k)
mm
DK
Head diameter (dk)
mm
DM
Mandrel diameter (dm)
mm
SBK
Min. Shear strength
N
ZBK
Min. tensile strength
N
KGS
Weight/pcs
kg
M
CAPACITY
500
ZTN
Customs number
83082000
EAN
CL
eCLASS
23120402
INFOPDF
Info
PDF
ECLS
23120402
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD