Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Honsel-Group
Description
Steel Dome Head - Blind Rivet Bolt RIFBOLT® -FK2
Bill of material
Blind Rivet Bolt RIFBOLT® -FK2 10884063015
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Blindnietschraube RIFBOLT®-FK Stahl Flachkopf gerändelt
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Galvanized steel
KO
Head shape
Dome Head
D
Shaft diameter (d)
mm
DB1
Bore hole diameter from
mm
G
Thread
mm
KB1
Clamping range from
mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
SL2
max. Shaft length (l)
mm
HK
Head height (k)
mm
DK
Head diameter (dk)
mm
AD
max. tightening
mm
AZ
axial tensile force
mm
SLG
Thread length
15 mm
KGS
Weight/pcs
0.000 kg
M
CAPACITY
ZTN
Customs number
73181535
EAN
CL
eCLASS
INFOPDF
Info
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models