Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Honsel-Group
Description
Flush Head Pin - Flush Head Studs V-FHLS Low Displacement
Bill of material
Flush Head Studs V-FHLS Low Displacement 10470040012
ARTNR
Item number
BEZ
Description of the Product group
Press-in bolts V-TPS stainless steel
MAT1
Material sleeve / rivet body
Stainless Steel 300 Series
ZTN
Customs number
0
EAN
0
INFOPDF
Info
PDF
EG
Thread
G1
Gewinde hilfe
mm
EMAT
Material
Stainless Steel 300 Series
EL
Length (L) Total value
EKB
minute Sheet thickness of
1.00 mm
ELD
Hole Dm total value
mm
EB
Cylinder Diameter (B) Total Value
ED2
Insertion Phase Dm (d2)
EE
Head Dm (E) Total value
EGL
Threadless length (S)
2.29
EARL
min. Distance edge to hole center
mm
EBHA
Sheet hardness HRB Alu
EEA
Pressing force stainless steel
EAA
Expressing force Stainless Steel
EEHS
Pressing force HRB steel
EES
Pressing force steel
EAS
Expressing force steel
KO
xxx
D
xxx
DB1
>>>
DB2
>>>
G
>>>
KB1
>>>
KB2
xxx
SL1
>>>
SL2
xxx
HK
xxx
DK
xxx
DM
xxx
SBK
xxx
ZBK
xxx
AD
xxx
AZ
xxx
SW
xxx
SLG
xxx
DIN
xxx
KGS
xxx
M
xxx
EO
xxx
ED
xxx
EF
xxx
EH
xxx
ET
xxx
EHEE
xxx
EEE
xxx
EAE
xxx
EVE
xxx
EBS
xxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models