Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HPC
Description
GE-ZB-2 - Toggle latch - With padlock-holder
Bill of material
HPC - GE14-ZB
REF
Part number
GE14-ZB
POS
Position
MOD
Type
With padlock-holder
FIL
Ø Wire
2.5 mm
EL
Tab thickness
15/10é mm
EPF
Back plate thickness
20/10é mm
TM
Max. tension
500 N
MAS
Weight
21.9 g
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models