Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HPC
Description
RVM25 - Manually operated gearbox - manual torque up to 17 Nm
Bill of material
HPC - RVM25-4.33
REF
Part number
RPT
Ratio
ENT
Input
hex 6mm
SRT
Output
hex 9mm
CSM
Max torque
Nm
IRV
Self locking
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models