Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HPC
Description
LWH 45 - R - Rail - Precision linear slide IKO - Size 45 - Dynamic load from 56600 N to 71300 N
Bill of material
HPC - LWH45-1260
REF
Part number
L
Length
mm
NBT
N° of holes
W
45 mm
H4
34 mm
D3
14 mm
D4
20 mm
H
17 mm
E
52.5 mm
F
105 mm
VFR
Rail mounting screw
M12 x 35 mm
MAS
Weight (per meter)
10.7 kg
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models