Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HPC
Description
BDP1r - Support arm for suction cup - Simple tightening
Bill of material
HPC - BDP20-50/1R
REF
Part number
ROT
°
A
ØA
20 mm
B
15 mm
C
ØC
20 mm
D
36 mm
L
mm
M
49 mm
F
25 mm
N
43 mm
MAS
Weight
g
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models