You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
1004-08757
Hub City
Obsolete Products
Mounted Bearings
Duraline
TU300R Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/duraline_mb/tu300r_series/wstu350urw_asmtab.prj},{NB=1004-08757},{PN=1004-08757},{MN=WSTU350URW},{SS=1-5/8},{DESCRIPTION=WSTU350URWX1-5/8},{IT=Setscrew Lock - Wide Inner Race},{BL=Relube},{HM=Cast Iron},{HS=Wide Slot},{PT=Take-up Unit},{PL=Duraline Mounted Ball Bearing},{A=2.160},{B=2.320},{C=0.630},{D=4.490},{E=4.000},{F=0.750},{G=1.140},{K=3.380},{L=5.870},{P=1.283},{S=0.689},{T=1/4-28TPR},{WTL=6.8},{PNH=1300-36097},{PNZ=1633011002},{P1=1.93000},{PPATH=../parts/wstu350urw_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 15
HELP_VARIABLE
Company
Hub City
Description
WSTU350URW - Duraline Mounted Bearings
Bill of material
1004-08757
PN
Part No.
1004-08757
1004-08757
MN
Model Number
WSTU350URW
SS
Shaft Size
1-5/8
1-5/8
DESCRIPTION
Description
WSTU350URWX1-5/8
WSTU350URWX1-5/8
IT
Insert Type
Setscrew Lock - Wide Inner Race
BL
Bearing Lubrication
Relube
HM
Housing Material
Cast Iron
HS
Housing Style
Wide Slot
PT
Product Type
Take-up Unit
PL
Product Line
Duraline Mounted Ball Bearing
A
2.160
2.160
Inch
B
2.320
2.320
Inch
C
0.630
0.630
Inch
D
4.490
4.490
Inch
E
4.000
4.000
Inch
F
0.750
0.750
Inch
G
1.140
1.140
Inch
K
3.380
3.380
Inch
L
5.870
5.870
Inch
N
2.248
2.248
Inch
P
1.283
1.283
Inch
S
0.689
0.689
Inch
T
T Zerk
1/4-28TPR
WTL
WT.
6.8
6.8
Lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求