Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IAI
Description
ISB/ISPB - MXM - 100W
Bill of material
ISB-MXM-WA-100-30-100-T1-S-A1E-AQ
CNSORDERNO
Order number
SERIES
Series
PR
Precision
MOT
Motor Output
100 W
TYPE
Type
MXM
ENTYPE
Encoder Type
LBS
Lead
mm
SO
Semi-order stroke
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
CONT
Controller
CTYPE
Cable Type
LTC
Cable Length
mm
OPTBRAKE
Option: Brake
OPTIONCD
Option : cable direction
OPTAQ
Option : AQ Seal
Yes
OPTAXIS
Option : Axis type
OPTLS
Option : Limit Switch
OPTCS
Option : Creep sensor
OPTREV
Option: Reversed home specification
OPTGB
Option : Guide with ball-retaining mechanism
OPTSHC
Option: Straightness Hi-precision
NOS
Option: Double slider
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
POS2
Position of slider 2
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IAI
    ISB/ISPB - MXM - 200W
    IAI
    ISB/ISPB - SXM - 60W
    IAI
    ISB/ISPB - MXMX - 200W
    IAI
    SCON - CA
    IAI
    ISB/ISPB - MXL - 100W
    IAI
    ISB/ISPB - LXM - 400W
    IAI
    RCS3(RCS3P) - SA8C
    IAI
    ISB/ISPB - LXM - 200W
    IAI
    RCP6-SA6C
    IAI
    ISB/ISPB - MXL - 200W
    IAI
    RCP6-SA8C
    IAI
    SCON - CB/CGB/LC/LCG
    IAI
    ICSB3(ICSPB3)-BE_HB2_
    Tsubakimoto Chain Co.
    TKP35H22
Previews
3D
Dimension
2D
Download CAD models